Technologies To Improve Accuracy and Patient Care
|
Aquilion 64 - Clinical Applications
|
|
A comprehensive set of advanced applications address today’s clinical needs in a
variety of therapeutic areas.
SUREStart: Automatic contrast triggering
- Automatic contrast triggering eliminates the need for a test bolus, reducing the
amount of contrast media in the patient
- Injector synchronization calculates optimal timing of contrast, increasing patient
safety
SUREFluoro: Interventional CT guidance
- Patient access is improved through gantry tilt for accurate needle placement
- Speeds interventional procedures, increasing safety for the patient
SUREColon: CT Colonography
- Faster diagnosis with automatic fly-through of tubular anatomy
- Quicker exam time with faster location of polyps and 3D pointer to mark ROI
- Patient experience is improved as automated colon segmentation occurs in just seconds
SUREScan: Real-time scan monitoring
- Rapid throughput and diagnosis for patient with automated protocols
- Diagnose faster with real-time viewing
SUREExposure: Dose reduction
- Dose reduction technologies decrease patient dose by up to 40% compared with previous
CT systems
SUREPerfusion: Stroke Analysis
- Enables stroke diagnosis to be made within critical treatment window
- Perfusion analysis permits more accurate patient study
SURECardio: Automated cardiac scanning
- Automatically optimizes scan parameters to obtain clear, accurate cardiac images
- Patient scan time is reduced through automated protocols
SUREPlaque: Plaque visualization
- The best low-contrast resolution in the industry yields high quality images for
accurate diagnosis
- Soft plaque is easily visualized for early detection of future events
|
|
Product Information
|
|