Aquilion 64 - Patient-Focused Care
|
|
In keeping with our Made for Life philosophy, the Aquilion 64 incorporates leading-edge technology and ergonomic features to speed productivity while increasing patient comfort and safety.
Special Features Include
Easier access for less ambulatory patients with lowest table height at 31cm
The industry’s longest (180cm) and widest couch (47cm)
Breathing lights cue hearing-impaired and pediatric patients on when to take a breath-hold
Efficient Quantum detector yields excellent image quality at a lower dose than competitive systems
Dose-reduction technologies that decrease patient dose by up to 40% compared with previous CT scanners
Fast, single breath-hold imaging enables superior imaging with less discomfort for patients
Automated applications select scanning parameters for the best image at the lowest dose, including patients with high or irregular heart rates
|