Vantage Powered by Atlas - Clinical Applications
|
|
The world’s first 128-element system delivers a 68% increase in element density. These added elements are strategically arranged for precise imaging of anatomy.
Vantage Atlas also offers the highest homogeneity of any ultra short bore system with the largest clinical FOV available, 55 x 55 x 50 cm.
When combining the spine and body coils, an array of 32 elements yields ultra high signal to noise. This allows the system to utilize speeder factors up to 16 to significantly reduce scan time and enhance workflow
Increased speeder factors also allow complete imaging of the heart in a single breath hold without the use of contrast. Previously, whole heart imaging took 10 minutes or longer.
Industry-unique non-contrast MRA sequences such as Time-SLIP (Spatial Labeling Inversion Pulse), Fresh Blood Imaging and Contrast-free Improved Angiography allows the user to image arterial and venous anatomy non-invasively.