Vantage Powered by Atlas - Patient-Focused Care
|
|
The Made for Life philosophy has always been at the foundation of Toshiba’s MR systems. With Vantage Atlas, patient stress is reduced for a more comfortable exam experience and shorter scan times. Special features include:
Ultra-short, ultra-wide-bore system to ease claustrophobia without sacrificing performance
Lighting and ventilation throughout the bore
Toshiba’s patented Pianissimo technology to eliminate up to 90% of acoustic noise, dramatically reducing patient anxiety
Ability to image 80 percent of the body feet first, including breast
Patient observation system
Built-in bilateral arm rests
Table lowers to 42 cm (16.5 inches) from the floor
Patient couch has a 440 lb weight limit