Vantage Powered by Atlas - Workflow
|
|
The Vantage Atlas is powered by leading computer technology that allows the user to operate the system with ease and efficiency.
Multi Coil Port Technology and Integrated Coil Arrays optimize operator convenience as it is no longer necessary to remove and replace coils for multiple exams.
Dual 3.0 GHz Intel Xeon CPUs with two hard drives, 73 GB system hard drive and 146 GB image hard drive.
Advance array processing with 20 GB of memory and a 1.9 TB hard disk drive allows for >4000 images/second reconstruction at 256x256 full matrix.
DVD drive for archiving allows increased image storage (up to 560,000 images/256x256 matrix) but at a lower cost of media when compared to magnetic optical disks.