Toshiba
USA
  • toshiba america
  • toshiba worldwide
  • Contact Us
  • About Us
  • News & Events
  • Education
  • Service & Support
  • Products
Products
  • Cardiac Cath Lab
  • Computed Tomography
    • Aquilion 64
  • Magnetic Resonance Imaging
    • Vantage Atlas
  • Ultrasound
    • Aplio XG
  • Vascular X-Ray
    • Infinix-i Series Vascular Labs
  • X-Ray


made for life
Skip Navigation LinksHome > Products > Vascular X-Ray > Infinix-i Series Vascular Labs > Configurations

Excellence in Vascular and Cardiac Imaging

  • Cardiac
  • Vascular

Infinix-i Series Vascular Labs - Configurations

Each configuration is designed to meet interventional and diagnostic imaging needs with these advanced features:

  • Flexible, multi-access positioners provide unprecedented patient access, angulation and anatomical coverage

  • Intuitive tableside controls optimize workflow and image capture

  • Programmable frame rates selection reduces exposure to staff and patients without compromising dynamic imaging

  • 484-pound table weight capacity plus 220 pounds of additional support when positioned over the base expand capabilities to more patients

  • 3 million heat unit liquid metal bearing X-ray tube ensures high throughput

  • Powerful multi-tasking processor provides immediate access to images

  • Advanced integrated 3D applications provide unmatched image quality

  • Heads-up image display available in all positions


Vascular Ceiling System: VC-i

Increased Floor Space for Access and Mobility
Leading-edge vascular imaging system with ceiling mount arm ensures all-round patient access. Offering both high-definition fluoroscopy images and DSA images, it possesses the powerful capability for examination and interventional radiology of the head, abdomen and lower limbs. The system offers improved examination throughput and supports advanced treatments.
  • Unique lateral C-arm motion for exceptional access and coverage

  • State-of-the-art 12”x16” FPD provides whole body coverage producing distortion-free DSA images for increased efficiency during interventional procedures.


Vascular Single Plane Floor System: VF-i/SP

Compact and Flexible for Multiple Applications
An advanced, compact system with floor-mounted rotation arm offers excellent performance as a universal system that can be used for examination of the head, arms, abdomen and also the heart. Equipped with same large-field FPD as the VC-i system.
  • Floor mount triple-axis positioner provides unparalleled access and angulation to improve exam comfort for patient and clinician

  • 12”x16” FPD provides distortion-free DSA images for cardiac and angiography procedures


Vascular Bi-plane System: VF-i/BP

Focused Application for Complex Procedures
The first of its kind, this innovative biplane system was originally developed for the triangulation of the tiny vessels in pediatric patients. It also supports the positioning required for neurological procedures and other complex treatments and studies. Increased work space for staff and tableside dose management features combine with superior image quality to ensure fast, safe and accurate imaging procedures.
  • Floor-mounted, multi-access positioner provides greater head-end table access and fingertip-to-fingertip, head-to-toe coverage of the patient

  • 12” x 16” FPD plus 8" x 8" FPD on ceiling suspended C-arm can be used in combination for site-optimized, uniformly bright images in patients of all sizes

  • Unique variable iso-center of the lateral plane allows customized ergonomics for the clinician


Product Information
  • Patient-Focused Care
  • Clinical Applications
  • Clinical Image Gallery
  • Configurations
  • Workflow
  • Enterprise Integration
SiteMap|Terms & Conditions| Privacy Policy   © 2010 Toshiba Corporation