Infinix-i Series Cardiac Labs - Configurations
|
|
Optimized for cardiac visualization, these configurations are designed to meet the demands of today’s cardiologists.
Outstanding Image Resolution at Lower Doses
The flagship model for cardiac functions, fitted with a flexible ceiling-mounted arm that enables patient access from many directions. Its versatile arm movement and highly efficient flat panel detector improve examination throughput and facilitate advanced treatments.
Patented Flat Panel Detector technology provides cardiologists with industry-leading image resolution at lower doses
* to deliver distortion-free imaging of small devices and structures.
*Compared with other systems by an independent national testing lab.
Dose management features help reduce exposure for staff and patients:
Wide choice of frame rates
Innovative 20 fps fluoro-imaging option sets a new standard for dose management during cath lab procedures
Exclusive Tantalum Filters substantially reduce radiation dose
5-Axis
Optimal Angles Achieved with Ease
The latest cardiac system from Toshiba, this configuration brings revolutionary 5-axis flexibility to floor-mounted X-ray units. The unique design enables operators to move the C-arm around the exam table as needed to obtain optimal angles for any region of the heart or for general angiography. The system features an 8-inch cardiac flat panel detector that delivers outstanding image quality.
FPD provides distortion-free images with uniform brightness for patients of all sizes
Fingertip-to-fingertip and head-to-toe coverage for all cardiac applications.
Compact design of the liquid-metal X-ray tube makes it easy to image complex angles
Rapid, Precise Positioning with Exceptional Image Quality
This new system for cardiovascular angiography enables deep angulation by means of a floor-mounted offset arm. Its compact, swift arm movement and highly efficient detector improve examination throughput and facilitate advanced treatments.
5-Axis
Unequaled Patient Access at Head-End of Table
The innovative biplane system, originally developed for the triangulation of the tiny vessels in pediatric patients, is also well-suited for neurological procedures and other treatments and studies requiring complicated and advanced techniques.
The floor-based rotation mechanism of the C-arm allows staff to have 180° access around the head end of the table. In addition to manual operation at the table side, stored target positions of the arm and the table can be reproduced by one touch operation using the auto-positioning function. With this function, the frequently-used angle setting can be customized per study or physician.
8" cardiac flat panel detectors in each plane that deliver distortion-free images with uniform brightness for patients of all sizes
Five-axis positioner provides fingertip-to-fingertip and head-to-toe coverage for cardiac imaging
C-arm moves around the exam table as needed to obtain the optimal angle for cardiac diagnostic and interventional procedures
Unique variable iso-center of the lateral plane allows customized ergonomics for the clinician
One Lab That Works Like Two
Toshiba’s unique dual C-arm system; both arms share a common digital, generator, table and monitors. One C-arm with an 8x8 FPD imaging chain is optimized for cardiac work, and the other c-arm with a 12x16 FPD imaging chain is optimized for peripheral work outside the heart, such as carotids, renals, and legs.
The only compact single room that meets ACC guidelines for both cardiac and peripheral work in one lab
In addition to being “One Lab that Works like Two” the Infinix DP-i can also fit the same floor space as a single-plane cath lab
Flat panel technology may be added within days as a field component upgrade